SWRA536 February   2016 CC2520 , CC2520 , CC2530 , CC2530 , CC2530-RF4CE , CC2530-RF4CE , CC2533 , CC2533 , CC2540 , CC2540 , CC2541 , CC2541 , CC2640 , CC2640 , CC2640R2F , CC2640R2F , CC2640R2F-Q1 , CC2640R2F-Q1 , CC2640R2L , CC2640R2L , CC2650 , CC2650 , CC2650MODA , CC2650MODA

 

  1.   ETSI EN 300 328 RX Blocking Test for Bluetooth Low Energy
    1.     Trademarks
    2. 1 Introduction
    3. 2 ETSI EN 300 328 V2.1.1 Requirement
    4. 3 Test Setup
      1. 3.1 Test Equipment
      2. 3.2 R&S Waveform
      3. 3.3 Connection
      4. 3.4 TX Setup
      5. 3.5 RX Setup
    5. 4 Measurement Data
      1. 4.1 TX CW Blocker Setup
      2. 4.2 Low Channel Sensitivity (2402 MHz)
      3. 4.3 High Channel Sensitivity (2480 MHz)
      4. 4.4 BLE PER vs Blocking Requirement (ETSI EN 300 328 V2.1.1)
    6. 5 References

Test Setup

This example shows how to setup the measurement of a Bluetooth low energy blocking test. The test is performed at the lowest and highest channels (2402 MHz and 2480 MHz) according to the ETSI EN 300 328 (V2.1.1, 2016). The Bluetooth low energy specification specifies a PER limit at 30.8% (1038 OK packages out of 1500 packages).

Setup is for conducted measurements.