SWRA714A July   2021  – November 2023 CC1312PSIP , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Acronyms
  5. Overview
  6. Reference Examples
  7. RF Protocols – Wi-SUN® PHYs
  8. Software Block Diagram
  9. Network Topology and Features
  10. Security
    1. 7.1 Certificate Management
    2. 7.2 Key Exchange Process
  11. Performance and Test Data
  12. Out-of-box Experience
  13. 10Training
  14. 11Tools
    1. 11.1 Code Composer Studio IDE
    2. 11.2 SysConfig
    3. 11.3 Packet Sniffer
    4. 11.4 TI Wi-SUN FAN Spinel
    5. 11.5 TI wfantund – User-Space Network Interface Driver
  15. 12Known Limitations
  16. 13Revision History

Network Topology and Features

TI's Wi-SUN® FAN v1.0.0 flow supports the following device types and designs:

  • Border router
    • Based on TI CC13x2x7 series (704KB) and CC13x4x10 series (1MB) memory devices in Network Processor (NWP) mode requiring a Host Processor for providing backhaul connectivity
    • Supports UART communication through a TI defined NWP interface (based on SPINEL interface layer)
  • Router device in NWP mode
    • Supported in both TI CC13x2xx series (352 KB), CC13x2x7 series (704 KB) and CC13x4x10 series (1MB) devices
    • Supports UART communication through a TI defined NWP interface (based on SPINEL interface layer)
  • Embedded Router
    • Based on TI CC13x2x7 series (704KB) and CC13x4x10 series (1MB) memory devices
    • Provides an example implementation based on CoAP Application
    • Over-the-Air Download (OAD) functionality with off-chip memory for CC13x2x7 series (704KB) and on-chip memory for CC13x4x10 series (1MB)

A network can consist of a variety of the aforementioned devices and roles in a Wi-SUN® FAN. One possible network architecture that displays all of the roles is visualized in Figure 1.

GUID-20230928-SS0I-L5GV-HPGZ-RSVFH4GQGKZM-low.png Figure 1 Available Network Architectures With Border Router and Routers Using NWP Implementation and Embedded Routers

The network associated with a border router is called a PAN. Multiple PANs can be connected through a WAN Backhaul to extend the network coverage. This backhaul is not part of the Wi-SUN® FAN specification.

GUID-20230901-SS0I-9CCX-SBGG-GCDVX8JVH71T-low.pngFigure 2 Wi-SUN® Network Topology Consisting of Two PANs