SWRT026 September   2023 CC2340R5 , TPS22916 , TPS61299

 

  1.   1
  2.   2

Description

With the growing push for smaller and low-power connected devices, systems face a dual challenge: achieving ultra-low quiescent and shutdown currents while adapting to lower supply voltages. Advancements in battery manufacturing bring high-power density chemistries such as Silver-Oxide and Zinc-Air to more devices including medical wearables, Internet of Things (IoT) devices, and measurement instrumentation. This results in a need for small connected systems that operate with supply voltages as low as 1 V and shutdown currents in the 10s of nA range.

GUID-20230911-SS0I-22LQ-2QX3-29XDRDSXMNWC-low.svg Block Diagram
GUID-20230831-SS0I-R97G-WMHV-LZH8RLPBZ59W-low.png Example Implementation

Features

  • Active standby system-level currents down to 1 µA with 1.5-V supplies and minimal component count.
  • System level shelf-mode and ship-mode currents as low as 60 nA without a load switch and down to 10 nA with a load switch.

Recommended Devices

Part Number Range Standby Current Shutdown Current Package Features
CC2340R5 1.71 V – 3.8 V 700 nA 150 nA QFN (4 mm × 4 mm)
WCSP (2.2 mm × 2.6 mm)
Bluetooth® 5.3 Low Energy,
12-bit ADC
TPS61299 0.7 V – 5.5 V 155 nA 60 nA WCSP (1.2 mm × 0.8 mm) High efficiency across load ranges
TPS22916 1.0 V – 5.5 V 500 nA 10 nA WCSP (0.78 mm × 0.78 mm) Low-leakage load switch