SWRU382E July   2014  – November 2023 WL1807MOD , WL1837MOD

 

  1.   1
  2.   WL1837MODCOM8I WLAN MIMO and Bluetooth Module Evaluation Board for TI Sitara Platform
  3.   Trademarks
  4.   Warning
  5. 1Overview
    1. 1.1 General Features
    2. 1.2 Key Benefits
    3. 1.3 Applications
  6. 2Board Pin Assignment
    1. 2.1 Pin Description
    2. 2.2 Jumper Connections
  7. 3Electrical Characteristics
  8. 4Approved Antenna Types and Maximum Gain Values
  9. 5Antenna Characteristics
    1. 5.1 VSWR
    2. 5.2 Efficiency
    3. 5.3 Radio Pattern
  10. 6Circuit Design
    1. 6.1 EVB Reference Schematics
    2. 6.2 Bill of Materials (BOM)
  11. 7Layout Guidelines
    1. 7.1 Board Layout
  12. 8Ordering Information
  13. 9Revision History

General Features

The WL1837MODCOM8I EVB includes the following features:

  • WLAN, Bluetooth, and BLE on a single module board
  • 100-pin board card
  • Dimensions: 76.0 mm (L) x 31.0 mm (W)
  • WLAN 2.4- and 5-GHz SISO (20- and 40-MHz channels), 2.4-GHz MIMO (20-MHz channels)
  • Support for BLE dual mode
  • Seamless integration with TI Sitara and other application processors
  • Design for the TI AM335X general-purpose evaluation module (EVM)
  • WLAN and Bluetooth, BLE, and ANT cores that are software- and hardware-compatible with prior WL127x, WL128x, and BL6450 offerings for smooth migration to device
  • Shared host-controller-interface (HCI) transport for Bluetooth, BLE, and ANT using UART and SDIO for WLAN
  • Wi-Fi and Bluetooth single-antenna coexistence
  • Built-in chip antenna
  • Optional U.FL RF connector for external antenna
  • Direct connection to the battery using an external switched-mode power supply (SMPS) supporting 2.9- to 4.8-V operation
  • VIO in the 1.8-V domain