TIDT192 October   2020

 

  1.   Description
  2. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Dimensions
  3. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Thermal Images
    3. 2.3 Frequency Response
  4. 3Waveforms
    1. 3.1 Start-up
    2. 3.2 Switching Waveforms

Voltage and Current Requirements

Table 1-1 Voltage and Current Requirements
ParameterSpecifications

Input Voltage Range

102 VAC to 132 VAC

Input Frequency

50 Hz to 60 Hz

Output Voltage Range

6 V to 22 V

Maximum Output Current

12 A