TIDT242 November 2022
Parameter | Specifications |
---|---|
Input Voltage | 13.5 VDC |
PA_BUS Output Voltage |
5 VDC, 9 VDC, 15 VDC, 20 VDC |
PA_BUS Maximum Output Current | 3 A |
PB_BUS Output Voltage | 5 VDC, 9 VDC, 15 VDC, 20 VDC |
PB_BUS Maximum Output Current | 3 A |
Switching Frequency |
400 kHz |