TIDT242
November 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graph
2.2
Efficiency Data
2.3
Thermal Images
2.4
EMI - Conducted Emissions
2.5
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
1.3
Dimensions
The board dimensions are 65 mm (length) × 60 mm (width) × 13.5 mm (height).