- Unless otherwise indicated, a resistor
was used as load, output current was adjusted to 2 A, and the input voltage was set to 12
V
- The circuit starts to switch around 5.7
VIN and stops with switching around 4.3 VIN
- The switching frequency of the prototype
was measured at 2.02 MHz
- Long term measurements at maximum load 2
APK were done with forced cooling
Note: Due to availability reasons, the
BSC340N08NS3 G was used for transistor Q1.