TIDT367 December 2023
The thermal test setup is illustrated in Figure 2-3.
The setup includes forced air using 3 × 12-V fans (Delta PFR0612XHE, operated at 12 V), blowing the secondary-side metal-oxide semiconductor field-effect transistors (MOSFETs), and with that, tests are carried out up to 3 kW across the rated load and voltage for the design.
Thermal images and information is shown in the following figures.