TIDT367 December 2023
This lab option is primarily provided as a focused test just for the PWM from a software perspective so that the lab can be run independent of the hardware connections of the reference design. With this lab, the code is executed on a C2000 controlCARD or LaunchPad™ Development Kit just to observe the PWM waveforms. This lab can be easily skipped and the user can go directly to Lab 2 if no changes to the PWM driver are anticipated. Hence, this lab procedure is not documented since this lab is primarily for PWM driver development and debug purposes.