DLPU049C July   2017  – October 2017 DLP2000 , DLPA1000 , DLPC2607

 

  1.   TI DLP LightCrafter™ Display 2000 EVM User's Guide
    1.     Trademarks
  2.   3
    1. 1 DLP LightCrafter Display 2000 EVM Overview
    2. 2 Quick-Start Guide
      1. 2.1 Use With Host Processor
      2. 2.2 Use Without Host Processor
    3. 3 What is in the DLP LightCrafter Display 2000 EVM?
      1. 3.1 Optical Light Engine Overview
      2. 3.2 External Interface Overview
    4. 4 Example Application
    5. 5 Troubleshooting
    6. 6 Additional Documentation
  3.   Revision History

External Interface Overview

This EVM communicates with the outside world using a pair of GPIO connectors designated P1 and P2. These connectors can be interfaced with the following sources:

  • Parallel video driver (using adapter board)
  • Host processor (via direct GPIO)

Some examples of host processors that can be used with this device include the BeagleBone Black and Raspberry Pi. A breakdown of the pinouts on these two connector ports can be found in Figure 13.

nhd_ports_full.pngFigure 13. EVM Pinout Diagram