SBAA666 February 2025 AMC0106M05 , AMC0106M25
Several designs exist for in-phase current sensing in space constrained applications where a small form factor and low height are critical. In-package Hall sensors, shunts with non-isolated amplifiers, and shunts with isolated amplifiers or isolated delta-sigma modulators are just a few of them.
Shunt-based current sensing with a delta-sigma modulator offers the highest measurement resolution and is the method of choice for high-performance motor drives. The digital interface to the microcontroller offers the additional benefit of high EMC immunity. For <60V operation functional isolation is sufficient. Figure 3-1 shows a simplified block diagram of a shunt, a 8-pin, functionally isolated, modulator, and a microcontroller connected to the delta-sigma modulator through a two-wire interface for clock and data. The microcontroller contains a digital low-pass filter, such as a sync3 filter, that also converts the 1-bit data stream at a high sampling rate into a higher-bit data word at a lower rate (decimation).