SBAU408 august   2023 ADS7953

 

  1.   1
  2.   ADS7953EVM-PDK Evaluation Module
  3.   Trademarks
  4. 1Overview
    1. 1.1 ADS7953EVM-PDK Features
    2. 1.2 ADS7953EVM Features
  5. 2Analog Interface
    1. 2.1 Connectors for Analog Inputs
    2. 2.2 ADC Input Signal Driver
      1. 2.2.1 Input Signal Path
  6. 3Digital Interfaces
    1. 3.1 SPI for the ADC Digital I/O
  7. 4Power Supplies
    1. 4.1 ADC Voltage Reference Configuration
  8. 5ADS7953EVM-PDK Initial Setup
    1. 5.1 Default Jumper Settings
    2. 5.2 EVM Graphical User Interface Software Installation
  9. 6ADS7953EVM-PDK Operation
    1. 6.1 EVM GUI Global Settings for ADC Control
    2. 6.2 Time Domain Display Tool
    3. 6.3 Spectral Analysis Tool
    4. 6.4 Histogram Analysis Tool
    5. 6.5 Device Configuration
    6. 6.6 Alarm Configuration
  10. 7Schematic, Bill of Materials, and Printed-Circuit Board Layout
    1. 7.1 Schematic
    2. 7.2 Bill of Materials
    3. 7.3 PCB Layout

Abstract

This user's guide describes the characteristics, operation, and use of the ADS7953 evaluation module (EVM) performance demonstration kit (PDK). This kit is an evaluation platform for the ADS7953 device, which is a 12-bit, 16-channel, 1-MSPS, single-ended analog input, successive approximation register (SAR) analog-to-digital converter (ADC) that features an easy-to-use serial programming interface (SPI). The ADS7953EVM-PDK eases evaluation with hardware, software, and computer connectivity through the universal serial bus (USB) interface. This user's guide includes complete circuit descriptions, schematic diagrams, and a bill of materials (BOM).

Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the ADS7953EVM-PDK.

 

GUID-20230512-SS0I-TRQM-LLSP-WHDCMBZSGWN6-low.svgADS7953EVM-PDK Evaluation Module