SBAU408 august   2023 ADS7953

 

  1.   1
  2.   ADS7953EVM-PDK Evaluation Module
  3.   Trademarks
  4. 1Overview
    1. 1.1 ADS7953EVM-PDK Features
    2. 1.2 ADS7953EVM Features
  5. 2Analog Interface
    1. 2.1 Connectors for Analog Inputs
    2. 2.2 ADC Input Signal Driver
      1. 2.2.1 Input Signal Path
  6. 3Digital Interfaces
    1. 3.1 SPI for the ADC Digital I/O
  7. 4Power Supplies
    1. 4.1 ADC Voltage Reference Configuration
  8. 5ADS7953EVM-PDK Initial Setup
    1. 5.1 Default Jumper Settings
    2. 5.2 EVM Graphical User Interface Software Installation
  9. 6ADS7953EVM-PDK Operation
    1. 6.1 EVM GUI Global Settings for ADC Control
    2. 6.2 Time Domain Display Tool
    3. 6.3 Spectral Analysis Tool
    4. 6.4 Histogram Analysis Tool
    5. 6.5 Device Configuration
    6. 6.6 Alarm Configuration
  10. 7Schematic, Bill of Materials, and Printed-Circuit Board Layout
    1. 7.1 Schematic
    2. 7.2 Bill of Materials
    3. 7.3 PCB Layout

Overview

The ADS7953EVM-PDK evaluation kit includes the ADS7953EVM board and the precision host interface (PHI) controller board that enables the accompanying computer software to communicate with the ADC over the USB for data capture and analysis.

The ADS7953EVM board includes the ADS7953 SAR ADC, all the peripheral analog circuits, and the components required to achieve optimum performance from the ADC.

The PHI controller board primarily serves three functions:

  • Provides a communication interface from the EVM to the computer through a USB port
  • Provides the digital input and output signals necessary to communicate with the ADS7953 device
  • Supplies power to all active circuitry on the ADS7953EVM board

Along with the ADS7953EVM and PHI controller board, this evaluation kit includes an A-to-micro-B USB cable to connect to a computer.

The following related documents are available through the Texas Instruments web site.

Table 1-1 Related Documentation
Device Literature Number
ADS7953 SLAS605
OPA192 SBOS620
REF5025 SBOS410
TPS7A47 SBVS204