SBOU074E january 2009 – july 2023 INA219
Table 5-1 shows the parts list for the INA219_Test_Board.
NO. | QUANTITY | VALUE | REF DES | DESCRIPTION | VENDOR | PART NUMBER |
---|---|---|---|---|---|---|
1 | 1 | 4.02k | R5 | Resistor, 4.02k, 603 | ROHM | MCR03EZPFX4021 |
2 | 2 | 10k | R3, R4 | Resistor, 10k, 603 | Yageo Corporation | RC0603FR-0710KL |
3 | 2 | 0ohm | R1, R2 | RES 0.0 OHM 1/8W 5% 0805 SMD | Panasonic - ECG | ERJ-6GEY0R00V |
4 | 1 | 10uF | C3 | Capacitor, Tantalum, 10uF, 16V, 6032 | Kemet | T491C106M016AT |
5 | 1 | 0.1uF | C2 | CAP .10UF 25V CERAMIC Y5V 0603 | Kemet | C0603C104M3VACTU |
6 | 0 | Optional/Not Installed | C1 | 0603-1206 Capacitor | — | — |
7 | 1 | LED | D1 | Diode, LED, Ultra Bright Diff, 603 | Panasonic | LNJ208R8ARA |
8 | 1 | DSUB25M | J1 | CONN D-SUB PLUG R/A 25POS 30GOLD (With Threaded Inserts and Board locks) | AMP/Tyco Electronics | 5747842-4 |
9 | 3 | N/A | N/A | SHUNT LP W/HANDLE 2 POS 30AU | AMP/Tyco Electronics | 881545-2 |
10 | 5 | JUMP3 cut to size | JMP1-JMP5 | CONN HEADER 32POS .100" SGL GOLD (4 per Strip) | Samtec | TSW-132-07-G-S |
11 | 5 | standoff | none | Standoffs, Hex , 4-40 Threaded, 0.500" length, 0.250" OD, Aluminum Iridite Finish | Keystone | 2203 |
12 | 5 | screw | none | SCREW MACHINE PHIL 4-40X1/4 SS | Building Fasteners | PMSSS 440 0025 PH |
13 | 10 | Test Point | N/A | 5018 SMD Test Point | Keystone | 5018 |
14 | 4 | 2 pin connector | T1 T2 T3 T4 | 2-Position Terminal Strip, Cage Clamp, 45°, 15A, Dove-tailed | On-Shore Technology Inc | ED300/2 |