SCLK026 April   2024 SN54SC6T07-SEP

PRODUCTION DATA  

  1.   1
  2.   SN54SC6T07-SEP Production Flow and Reliability Report
  3.   Trademarks
  4. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  5. 2Space Enhanced Plastic Production Flow
    1. 2.1 Device Introduction
    2. 2.2 SN54SC6T07-SEP Space Enhanced Plastic Production Flow
  6. 3Device Qualification
  7. 4Outgas Test Report

Device Introduction

SN54SC6T07-SEP is a radiation hardened device in a plastic package which allows the device to be used in space applications. The device was verified immune to 43 MeV × cm2 / mg at 125°C for single event latch-up (SEL). Each fabrication lot was tested according to MIL-STD-883 for Radiation Lot Acceptance Tested (RLAT) up to 30 krad(Si) and each assembly and test lot follows the process flow shown in SN54SC6T07-SEP Space Enhanced Plastic Production Flow Chart. To maintain the quality of SN54SC6T07-SEP, the device is qualified with Space EP requirements. See Section 3 for further details.