SFFS252 august   2023 TLV1851 , TLV1851-Q1 , TLV1861 , TLV1861-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates - Single
  5. 3Functional Safety Failure In Time (FIT) Rates - Dual
  6. 4Failure Mode Distribution (FMD)
  7. 5Pin Failure Mode Analysis (Pin FMA)

Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the TLV1852-Q1 and TLV1862-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

Table 5-2 through Table 5-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 5-1.

Table 5-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

Figure 5-1 shows the TLV1852-Q1 and TLV1862-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the TLV1852-Q1 and TLV1862-Q1 data sheet.

GUID-3EB5C18D-81C6-4F3D-AD7A-6B9EDB042618-low.gifFigure 5-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • Each pin is assessed individually
  • All other pins are configured correctly for device functionality
Table 5-2 Pin FMA for Device Pins Short-Circuited to V-
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class

OUT1

1

Thermal stress due to high power dissipation (Push-Pull)

No change if same node as V- (Open-Drain)

A

B

IN1-

2

Output goes high, if other input is positive

B

IN1+

3

Output goes low, if other input is positive

B

V-

4

No change if same node as V-

D

IN2+

5

Output goes low, if other input is positive

B

IN2-

6

Output goes high, if other input is positive

B

OUT2

7

Thermal stress due to high power dissipation (Push-Pull)

No change if same node as V- (Open-Drain)

A

B

V+

8

Main supply shorted out (no power to device)

B

Table 5-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class

OUT1

1

Output can't drive application load

B

IN1-

2

Output may be low or high

B

IN1+

3

Output may be low or high

B

V-

4

Highest voltage pin will drive V- pin internally (via diode)

B

IN2+

5

Output may be low or high

B

IN2-

6

Output may be low or high

B

OUT2

7

Output can't drive application load

B

V+

8

Main supply open (no power to device)

B

Table 5-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted toDescription of Potential Failure Effect(s)Failure Effect Class

OUT1 to IN1-

1

2

Output may be low or high

B

IN1- to IN1+

2

3

Output may be low or high

B

IN1+ to V-

3

4

Output goes low, if other input is positive

B

V- to IN2+

4

5

Output goes low, if other input is positive

B

IN2+ to IN2-

5

6

Output may be low or high

B

In2- to OUT2

6

7

Output may be low or high

B

OUT2 to V+

7

8

Thermal stress due to high power dissipation

A

V+ to OUT1

8

1

Thermal stress due to high power dissipation

A

Table 5-5 Pin FMA for Device Pins Short-Circuited to V+
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class

OUT1

1

Thermal stress due to high power dissipation

A

IN1-

2

Output goes low, if other input is less positive

B

IN1+

3

Output goes high, if other input is less positive

B

V-

4

Main supply shorted out (no power to device)

B

IN2+

5

Output goes high, if other input is less positive

B

IN2-

6

Output goes low, if other input is less positive

B

OUT2

7

Thermal stress due to high power dissipation

A

V+

8

No change if same node as V+

D