SFFS252 august   2023 TLV1851 , TLV1851-Q1 , TLV1861 , TLV1861-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates - Single
  5. 3Functional Safety Failure In Time (FIT) Rates - Dual
  6. 4Failure Mode Distribution (FMD)
  7. 5Pin Failure Mode Analysis (Pin FMA)

Functional Safety Failure In Time (FIT) Rates - Single

This section provides Functional Safety Failure In Time (FIT) rates for TLV1851-Q1 and TLV1861-Q1 based on two different industry-wide used reliability standards:

  • Table 3-3 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11
  • Table 3-4 provides FIT rates based on the Siemens Norm SN 29500-2
Table 2-1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262 FIT (Failures Per 109 Hours)

For SOT-23 (5) Package

Total Component FIT Rate 5
Die FIT Rate 3
Package FIT Rate 2

The failure rate and mission profile information in Table 3-3 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission Profile: Motor Control from Table 11
  • Power dissipation: 0.01 mW
  • Climate type: World-wide Table 8
  • Package factor (lambda 3): Table 17b
  • Substrate Material: FR4
  • EOS FIT rate assumed: 0 FIT
Table 2-2 Component Failure Rates per Siemens Norm SN 29500-2
TableCategoryReference FIT RateReference Virtual TJ
4CMOS, BICMOS
Digital, analog / mixed
12 FIT55°C

The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 3-4 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.