SFFS817 March 2024 SN74AXC1T45-Q1
This section provides functional safety failure in time (FIT) rates for the SON package of the SN74AXC1T45-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total component FIT rate | 4 |
Die FIT rate | 3 |
Package FIT rate | 1 |
The failure rate and mission profile information in Table 2-3 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | CMOS Logic | 8 FIT | 55°C |
The reference FIT rate and reference virtual TJ (junction temperature) in Table 2-4 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.