SLAA453A january 2011 – may 2023
This API is part of a complete suite of tools TI provides to make USB easier on the MSP430, including:
Automatically configures the USB API stacks for any combination of USB interfaces (single or composite USB device), with USB descriptors that work the first time
A Windows Visual Studio Express project for updating firmware in the field on the MSP430 over USB from a PC