SLAA453A january 2011 – may 2023
The calls shown in Table 4-12 help the application manage the dynamic attachment/detachment of USB devices.
Function | Description |
---|---|
BYTE HID_RegisterForDeviceNotification() | Sends data to the device. |
BYTE HID_UnregisterForDeviceNotification() | Receives data from the device. |
BYTE HID_IsDeviceAffected() | Determines whether a particular device is still on the system. |