SLAAE71 December 2022 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507
Move a part of code from flash to RAM can also help save the power. First, the code can run faster in RAM. For MSPM0, the RAM clock is the same as CPU clock, up to 80 MHz. However, flash wait states are normally needed. Second, the code run in RAM can require less µA/MHz. Find more details in the device-specific data sheet.