SLAAEB7A may 2023 – june 2023 DAC43204 , DAC53004 , DAC53004W , DAC53202 , DAC53204 , DAC53204W , DAC63004 , DAC63004W , DAC63202 , DAC63204 , DAC63204W
Key Input Parameter | Key Output Signal | Recommended Device |
---|---|---|
SPI or I2C communication to control DAC voltage output | 0-V to 1.2-V programmable current sink, –3.45 V ±26% DC/DC output | DAC63204W, DAC53204W, DAC63004W, DAC53004W, DAC63204, DAC53204, DAC43204, TPS63710 |
Objective: Margin a DC/DC output to ±26% the nominal value.
This circuit uses a four-channel buffered voltage output DAC to margin an inverting step-down DC/DC converter. A voltage margining circuit is used to trim, scale, or test the output of a power converter. Adjustable power supplies, such as low dropout regulators (LDOs), DC/DC converters, or switch-mode power supplies (SMPS) provide a feedback (FB) pin that is used, along with a resistive voltage divider, to control the desired output. A precision smart DAC, such as the DAC63204W or DAC53204W (DACx3204W), provides linear control of the power supply output by using a series resistor to inject current into the voltage divider. The DACx3204 have a general-purpose input (GPI) pin that allows the DAC output to be toggled between a high and low voltage output. This allows the DC/DC to be toggled within ±26% of the nominal output value. All register settings are saved using the integrated non-volatile memory (NVM), enabling the device to be used without runtime software, even after a power cycle or reset. This circuit can be used in applications such as LIDAR, virtual reality headsets, and OLED TVs.
IR2 is chosen to be 5.2 µA. The TPS63701 has an internal gain factor of 1/0.9 which makes the effective VFB –778 mV. R2 is calculated to be:
R1 can be calculated to achieve the desired nominal VOUT using:
VDAC,MAX and VDAC,MIN are configured to margin VOUT by 26%. VOUT low is –4.34 V and VOUT high is –2.55 V
This design uses the internal 1.21-V reference with a gain of ×1.5 giving a full-scale voltage of 1.82 V. The equations become:
The maximum output code for a 12-bit device is 4095 so the VDAC,MAX becomes 1.819 V.
CODE-STEP-X defines the number of LSB steps used to transition from the starting code to the final output code. SLEW-RATE-X defines the time-period for each code step. The slew time is calculated by:
This application uses a margin high code of 4095, margin low code of 0, SLEW-RATE of 1282 μs/LSB and a CODE-STEP of 1 LSB to achieve a 5.25-s slew time:
This schematic is used for the following design results of the DAC63204W. The VDAC, VOUT, and VFB signals are measured on an oscilloscope at the test points marked on the schematic.
This plot shows the low-to-high transition of the DAC63204W output with the 5.25-s slew configured using the settings discussed in the Design Notes. The VDAC output voltage slews from 0 V to 1.82 V which causes the TPS63710 VOUT voltage to slew from –2.55 V to –4.34 V.
This plot shows the start-up behavior of the circuit. The 10-V TPS63710 supply and 5-V DAC63204W supply are switched on at the same time. The VDAC output starts up to the nominal voltage of 910 mV. The TPS63710 VOUT ramps to the nominal output of –3.45 V as the VFB reference voltage starts up.
The following table shows an example register map for this application. The values given here are for the design choices made in the Design Notes section.
Register Address | Register Name | Setting | Description |
---|---|---|---|
0x1F |
COMMON-CONFIG |
0x1249 |
[15] 0b0: Write 0b0 to set the window-comparator output to a non-latching output |
[14] 0b0: Device not locked | |||
[13] 0b0: Fault-dump read enable at address 0x00 | |||
[12] 0b1: Enables the internal reference | |||
[11:10] 0b00: Powers up VOUT3 | |||
[9] 0b1: Powers down IOUT3 | |||
[8:7] 0b00: Powers up VOUT2 | |||
[6] 0b1: Powers down IOUT2 | |||
[5:4] 0b00: Powers up VOUT1 | |||
[3] 0b1: Powers down IOUT1 | |||
[2:1] 0b00: Powers up VOUT0 | |||
[0] 0b1: Powers down IOUT0 | |||
0x24 |
GPIO-CONFIG |
0x01F5 |
[15] 0b0: Glitch filter disabled for GP input |
[14] 0b0: Don't care | |||
[13] 0b0: Disable output mode for GPIO pin | |||
[12:9] 0b0000: Selects the STATUS function setting mapped to GPIO as output | |||
[8:5] 0b1111: Enables GPI function on all channels | |||
[4:1] 0b1010: GP input configured to trigger margin high or low | |||
[0] 0b1: Enables input mode for GPIO pin | |||
0x20 |
COMMON-TRIGGER |
0x0002 |
[15:12] 0b0000: Write 0b0101 to unlock the device |
[11:8] 0b0000: Write 0b1010 to trigger a POR reset | |||
[7] 0b0: LDAC is not triggered | |||
[6] 0b0: DAC clear is not triggered | |||
[5] 0b0: Don't care | |||
[4] 0b0: Fault-dump is not triggered | |||
[3] 0b0: PROTECT function not triggered | |||
[2] 0b0: Fault-dump read not triggered | |||
[1] 0b1: Write 0b1 to store applicable register settings to the NVM | |||
[0] 0b0: NVM reload not triggered. Write 0b1 to reload applicable registers with existing NVM settings | |||
0x03, 0x09, 0x0F, 0x15 | DAC-X-VOUT-CMP-CONFIG | 0x0800 | [15:13] 0b000: Don't care |
[12:10] 0b010: Selects internal reference with ×1.5 gain | |||
[9:5] 0x00: Don't care |
|||
[4] 0b0: Set OUTx pins as push-pull in comparator mode |
|||
[3] 0b0: Comparator output consumed internally | |||
[2] 0b0: FBx input has high-impedance in comparator mode | |||
[1] 0b0: Comparator output not inverted | |||
[0] 0b0: Disable comparator mode | |||
0x06, 0x0C, 0x12, 0x18 | DAC-X-FUNC-CONFIG | 0x000D | [15] 0b0: DAC-X clear mode set to zero-scale |
[14] 0b0: DAC-X output updates immediately after a write command | |||
[13] 0b0: Do not update DAC-X with broadcast command | |||
[12:11] 0b00: Phase set to 0° | |||
[10:8] 0b000: Selects sine wave mode | |||
[7] 0b0: Enable linear slew | |||
[6:4] 0b000: Selects 8 LSB CODE-STEP | |||
[3:0] 0xD: Selects 8 µs/step SLEW-RATE | |||
0x01, 0x07, 0x0D, 0x13 |
DAC-X-MARGIN-HIGH | 0xFFF0 |
[15:4] 0xFFF: 12-bit margin high code |
[3:0] 0x0: Don't care |
|||
0x02, 0x08, 0x0E, 0x14 |
DAC-X-MARGIN-LOW | 0x0000 |
[15:4] 0x000: 12-bit margin low code |
[3:0] 0x0: Don't care |
The following shows a pseudocode sequence to program the initial register values to the NVM of the DAC63204W. The values given here are for the design choices made in the Design Notes section.
Pseudocode Example for DAC63204W
1: //SYNTAX: WRITE <REGISTER NAME (Hex code)>, <MSB DATA>, <LSB DATA>
2: //Set gain setting to 1.5x internal reference (1.8 V) (repeat for all channels)
3: WRITE DAC-0-VOUT-CMP-CONFIG(0x3), 0x08, 0x00
4: //Power-up voltage output on all channels and enable the internal reference
5: WRITE COMMON-CONFIG(0x1F),0x12, 0x49
6: //Configure GPI for Margin-High, Low trigger for all channels
7: WRITE GPIO-CONFIG(0x24), 0x01, 0xF5
8: //Set slew rate and code step (repeat for all channels)
9: //CODE_STEP: 1 LSB, SLEW_RATE: 1282 μs/step
10: WRITE DAC-0-FUNC-CONFIG(0x06), 0x00, 0x0D
11: //Write nominal DAC code (repeat for all channels)
12: //For a 1.8-V output range, the 12-bit hex code for 0.9 V is 0x800. With 16-bit left alignment,
13: this becomes 0x8000
14: WRITE DAC-0-DATA(0x19), 0x80, 0x00
15: //Write DAC margin high code (repeat for all channels)
16: //For a 1.8-V output range, the 12-bit hex code for 1.8 V is 0xFFF. With 16-bit left alignment,
17: this becomes 0xFFF0
18: WRITE DAC-0-MARGIN-HIGH(0x01), 0xFF, 0xF0
19: //Write DAC margin low code (repeat for all channels)
20: //The 12-bit hex code for 0 V is 0x000. With 16-bit left alignment, this becomes 0x0000
21: WRITE DAC-0-MARGIN-LOW(0x02), 0x00, 0x00
21: //Save settings to NVM
22: WRITE COMMON-TRIGGER(0x20), 0x00, 0x02
Device | Key Features | Link |
---|---|---|
DAC63204W | 4-channel, 12-bit, VOUT and IOUT smart DAC with I2C, SPI, and Hi-Z out during power off in DSBGA package | DAC63204W |
DAC53204W | 4-channel, 10-bit, VOUT and IOUT smart DAC with I2C, SPI, and Hi-Z out during power off in DSBGA package | DAC53204W |
DAC63004W | 4-channel, 12-bit, VOUT and IOUT smart DAC with I2C, SPI, and Hi-Z out during power off in DSBGA package | DAC63004W |
DAC53004W | 4-channel, 10-bit, VOUT and IOUT smart DAC with I2C, SPI, and Hi-Z out during power off in DSBGA package | DAC53004W |
TPS63710 | Low Noise, 1 A Synchronous Inverting Buck Converter in 3x3 WSON Package | TPS63710 |
Find other possible devices using the Parametric search tool.
See Analog Engineer's Circuit Cookbooks for TI's comprehensive circuit library.
Additional Resources
For direct support from TI Engineers, use the E2E community: