DAC63004W

ACTIVE

Product details

Resolution (Bits) 12 Number of DAC channels 4 Interface type I2C, SPI Output type Buffered Current, Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 4 Settling time (µs) 20 Reference type Ext, Int Architecture String Rating Catalog Features Current source/sink DAC, EEPROM, Low Power, Smart DAC Sample/update rate (Msps) 0.025 Power consumption (typ) (mW) 0.13 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC, Smart DAC
Resolution (Bits) 12 Number of DAC channels 4 Interface type I2C, SPI Output type Buffered Current, Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 4 Settling time (µs) 20 Reference type Ext, Int Architecture String Rating Catalog Features Current source/sink DAC, EEPROM, Low Power, Smart DAC Sample/update rate (Msps) 0.025 Power consumption (typ) (mW) 0.13 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC, Smart DAC
DSBGA (YBH) 16 2.56 mm² (0 mm × 0 mm)
  • Programmable voltage or current outputs with flexible configuration:
    • Voltage outputs:
      • 1LSB DNL
      • Gains of 1 ×, 1.5 ×, 2 ×, 3 ×, and 4 ×
    • Current outputs:
      • 1 LSB INL and DNL (8-bit)
      • Unipolar and bipolar output range options from 25µA to 250µA
  • 35µA/channel IDD in voltage-output mode
  • Programmable comparator mode for all channels
  • High-impedance output when VDD is off
  • High-impedance and resistive pulldown power-down modes
  • 50MHz SPI-compatible interface
  • Automatically detected I2C, SPI, or PMBus™ interface
    • 1.62V VIH with VDD = 5.5V
  • General-purpose input/output (GPIO) configurable as multiple functions
  • Predefined waveform generation: sine wave, triangular, sawtooth
  • User-programmable nonvolatile memory (NVM)
  • Internal, external, or power-supply as reference
  • Wide operating range:
    • Power supply: 1.8V to 5.5V
    • Temperature range: –40˚C to +125˚C
  • Tiny package: 16-pin DSBGA (1.76mm × 1.76mm)
  • Programmable voltage or current outputs with flexible configuration:
    • Voltage outputs:
      • 1LSB DNL
      • Gains of 1 ×, 1.5 ×, 2 ×, 3 ×, and 4 ×
    • Current outputs:
      • 1 LSB INL and DNL (8-bit)
      • Unipolar and bipolar output range options from 25µA to 250µA
  • 35µA/channel IDD in voltage-output mode
  • Programmable comparator mode for all channels
  • High-impedance output when VDD is off
  • High-impedance and resistive pulldown power-down modes
  • 50MHz SPI-compatible interface
  • Automatically detected I2C, SPI, or PMBus™ interface
    • 1.62V VIH with VDD = 5.5V
  • General-purpose input/output (GPIO) configurable as multiple functions
  • Predefined waveform generation: sine wave, triangular, sawtooth
  • User-programmable nonvolatile memory (NVM)
  • Internal, external, or power-supply as reference
  • Wide operating range:
    • Power supply: 1.8V to 5.5V
    • Temperature range: –40˚C to +125˚C
  • Tiny package: 16-pin DSBGA (1.76mm × 1.76mm)

The 12-bit DAC63004W and 10-bit DAC53004W (DACx3004W) are a pin-compatible family of quad-channel, buffered, voltage-output and current-output smart digital-to-analog converters (DACs). These DACx3004W support Hi-Z power-down mode and Hi-Z output during power-off condition. The DAC outputs provide a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and NVM enable these smart DACs for processor-less applications and design reuse. These devices automatically detect I2C, SPI, and PMBus interfaces, and contain an internal reference.

The feature set combined with the tiny package and low power make these smart DACs an excellent choice for applications such as voltage margining and scaling, dc set-point for biasing and calibration, and waveform generation.

The 12-bit DAC63004W and 10-bit DAC53004W (DACx3004W) are a pin-compatible family of quad-channel, buffered, voltage-output and current-output smart digital-to-analog converters (DACs). These DACx3004W support Hi-Z power-down mode and Hi-Z output during power-off condition. The DAC outputs provide a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and NVM enable these smart DACs for processor-less applications and design reuse. These devices automatically detect I2C, SPI, and PMBus interfaces, and contain an internal reference.

The feature set combined with the tiny package and low power make these smart DACs an excellent choice for applications such as voltage margining and scaling, dc set-point for biasing and calibration, and waveform generation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DAC63204W ACTIVE 12-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator in WCSP Higher power consumption
DAC63004 ACTIVE 12-bit, 4-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator Quad flat no-lead (QFN) package

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet DACx3004W 12-Bit and 10-Bit, Ultra-Low-Power, Quad Voltage and Current Output Smart DACs With Auto-Detected I2 C, SPI, or PMBus Interface datasheet (Rev. A) PDF | HTML Jul 10, 2025
Product overview Smart DAC Product Selection Guide PDF | HTML Jul 1, 2024
Circuit design Negative Voltage Margining and Scaling Circuit With Voltage Output Smart DAC (Rev. A) PDF | HTML Jun 14, 2023
Application brief PCB Design Guide With 0.4-mm Package PDF | HTML Feb 9, 2023
Circuit design Programmable, High-Current Sink Circuit With DSBGA Smart DAC PDF | HTML Jan 12, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC63004WCSP-EVM — DAC63004W evaluation module for four-channel 12-bit smart DAC in wafer chip scale package (WCSP)

The DAC63004 wafer chip scale package (WCSP) evaluation module (EVM) is a platform for evaluating the performance of the DAC63004W and DAC53004W commercial ultra-low-power, buffered-voltage and current-output digital-to-analog converters (DACs) in a variety of configurations.

There is an optional (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

SMART-DAC-EVM-GUI — Smart DAC and smart AFE evaluation module software

This GUI interfaces with the on board controller of the smart DAC and smart AFE EVM ecosystem.
Supported products & hardware
Simulation model

DAC63204, DAC53204, DAC43204, DAC63004 and DAC53004 IBIS Model

SLAM354.ZIP (22 KB) - IBIS model
Supported products & hardware
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Supported products & hardware
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)

Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

DACX3X0X-PWR-CALC — DACx3x0x family power-consumption calculator tool

The DACX3X0X-PWR-CALC tool calculates the power consumption of the DACx3x0x family of smart DAC devices based on various user inputs.
Supported products & hardware
Calculation tool

DACX3X0X-SINEWAVE-CALC — DACx3x0x family sine-wave calculator tool

DACX3X04-SINE-WAVE-CALC
Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBH) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos