SLAU678C March 2016 – November 2022
The project is split into multiple files (see Table 3-4). This makes it easier to navigate and reuse parts of it for other projects.
Name | Description |
---|---|
main.c | The Blink LED main function |
Library: Driverlib | Device driver library |
The main code uses the MSP430 Driver Library to halt the watchdog timer and to configure/toggle the P1.0 GPIO pin connected to the LED inside a software loop.