SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
The Cortex-M4F processor sleep modes reduce power consumption:
The SLEEPDEEP bit of the System Control (SYSCTRL) register selects which sleep mode is used (see Section 2.5.6). For more information about the behavior of the sleep modes, see Section 4.1.6.
This section describes the mechanisms for entering sleep mode and the conditions for waking up from sleep mode, both of which apply to sleep mode and deep-sleep mode.