SLAU882
February 2024
TMUXHS4446
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
TMUXHS4446EVM Configuration
2.1.1
TMUXHS4446EVM Default Configuration
2.1.2
High Speed and Low Speed Channel Mapping
2.1.3
Power
2.1.4
How to Test USB Mode
2.1.5
How to Test DisplayPort Mode
3
Hardware Design Files
3.1
TMUXHS4446EVM Schematics
3.2
PCB Layouts
3.3
Bill of Materials
4
Additional Information
Trademarks
2.1.5
How to Test DisplayPort Mode
Connect P2 to a DisplayPort output of any video card with a DisplayPort cable.
Connect P1 to a monitor with a Type-C cable.
Power on the EVM with power from a J1 (5V, 1A input).