SLAU882 February 2024 TMUXHS4446
This section describes how to configure the TMUXHS4446 control pins to toggle between USB mode or displayport mode. Channel names are based off of the TMUXHS4446 used in a source-side application.
System Channel | Connector Side Channel | |||||||
---|---|---|---|---|---|---|---|---|
OPEN | OPEN | USB SS Only | USB SS Only (flipped) | 4 Ln DP | 4 Ln DP (flipped) | 2 Ln DP + USB SS | 2 Ln DP + USB SS (flipped) | |
CONF[2:0] = 000 | CONF[2:0] = 001 | CONF[2:0] = 100 | CONF[2:0] = 101 | CONF[2:0] = 010 | CONF[2:0] = 011 | CONF[2:0] = 110 | CONF[2:0] = 111 | |
SSTX | X | X | CTX1 | CTX2 | X | X | CTX1 | CTX2 |
SSRX | X | X | CRX1 | CRX2 | X | X | CRX1 | CRX2 |
DP0 | X | X | X | X | CRX2 | CRX1 | CRX2 | CRX1 |
DP1 | X | X | X | X | CTX2 | CTX1 | CTX2 | CTX1 |
DP2 | X | X | X | X | CTX1 | CTX2 | X | X |
DP3 | X | X | X | X | CRX1 | CRX2 | X | X |
AUX+ | X | X | X | X | SBU1 | SBU2 | SBU1 | SBU2 |
AUX- | X | X | X | X | SBU2 | SBU1 | SBU2 | SBU1 |