SLLSEZ1C September 2017 – May 2019 TDP142
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PCC(ACTIVE--DP) | Average active power
4 Lane DP Only |
Four active DP lanes operating at
8.1 Gbps; DPEN = H; TEST2 = L; |
660 | mW | ||
PCC(NC) | Average power with no connection | No device is connected | 2.4 | mW | ||
PCC(SHUTDOWN) | Device Shutdown | DPEN = L; TEST2 = L; I2C_EN = 0; | 0.85 | mW |