SLLU320 November   2020 TRS3232E , TRSF3232E

 

  1. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
  2. 2Test Setup and Results
    1. 2.1 Overview and Basic Operation Settings
  3. 3Board Layout
  4. 4Schematic and Layout
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  5. 5Trademarks

Schematic

The schematic is shown in Figure 4-1. The function of each jumper and test point is listed in Table 4-1.

GUID-20201029-CA0I-RCN4-XGWN-C2RJFRTJQRQQ-low.gif Figure 4-1 TRS3232RGTEVM schematic

Table 4-1 Jumpers and Test Points
Connection Type Description
J1 9-pin connector Female DB9 connector to connect to PC
J2 16-pin jumper Used for supply and TTL signal
V+ Test point Charge pump positive output
V- Test point Charge pump negative output

Power and logic signal go through the J1 connector. Table 4-2 lists each pin’s connection.

Table 4-2 J1 pin connection
Connection Type Description
1 NC Not connected
2 Output RX1, pin 12 of transceiver
3 Input TX1, pin 11 of transceiver
4 Loopback Connected to pin 6
5 GND Ground
6 Loopback Connected to pin 4
7 Input RTS1, pin 6 of transceiver
8 Output CST1, pin 5 of transceiver
9 NC Not connected

The female DB9 port (Figure 4-2) provides access to the TRS3232RGT device through a standard RS-232 pinout. The TRS3232RGT female port is DCE to mate with a computer's male DTE port. The pin names are counterintuitive on the DCE side. For example the RX pin on EVM is connected to a driver and TX connects to a receiver. The pin connection is listed in Table 4-3. The reason pins 4 and 6 are shorted together by a 0 Ω resistor is to loopback the unused handshaking lines.

GUID-20201029-CA0I-3GGJ-CWDP-WGJTQPT3T496-low.gif Figure 4-2 Female DB9 Connector Pinout
Table 4-3 J2 jumper pin connection
Connection Type Description
1 GND Ground
2 Input CST2, pin 8 of transceiver
3 GND Ground
4 Output RTS2, pin 7 of transceiver
5 GND Ground
6 Output TX2, pin 10 of transceiver
7 GND Ground
8 Input RX2, pin 9 of transceiver
9 GND Ground
10 GND Ground
11 GND Ground
12 GND Ground
13 GND Ground
14 Power Ground
15 GND Vcc
16 GND Ground