SLLU320 November   2020 TRS3232E , TRSF3232E

 

  1. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
  2. 2Test Setup and Results
    1. 2.1 Overview and Basic Operation Settings
  3. 3Board Layout
  4. 4Schematic and Layout
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  5. 5Trademarks

Schematic and Layout

The TRS3232RGTEVM has simple connections to all necessary pins of the TRS3232 transceiver device, and jumpers where necessary to provide flexibility for device. The TRS3232RGTEVM provides test points for all RS-232 (TX1, RTS1, RX1, CTS1) and logic (TX2, RTS2, RX2, CTS2) communication lines. Additionally test points of GND, VCC, and charge pump output voltage are available for probing and evaluation.