SLLU369 july   2023 ISO6521

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Pin Configuration of the ISO6521 Device
    2. 2.2 EVM Board Block Diagram and Image
    3. 2.3 EVM Setup and Operation
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1.     Trademarks

Description

ISO6521REUEVM is an evaluation module (EVM) used to evaluate the ISO6521 functional isolator in the 8-pin DFN package. The EVM features multiple test points and connection options to evaluate the device with minimal external components. Additionally, the inclusion of different bypass capacitor footprints on the power supply pins allows for multiple configurations to be evaluated.