SLLU382 April   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Pin Configuration of the ISO7741TA
    2. 2.2 ISO7741TADWEVM 3D Image
    3. 2.3 EVM Setup and Operation
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks

Description

ISO7741TADWEVM is an evaluation module (EVM) used to evaluate the 4-channel digital isolator with integrated transformer driver in a 16-pin DW SOIC package (DW-16). The EVM has additional footprints that gives the user flexibility to add components to test a variety of common applications. The EVM features multiple test points and jumper options to evaluate the device with minimal external components.