SLLU382 April   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Pin Configuration of the ISO7741TA
    2. 2.2 ISO7741TADWEVM 3D Image
    3. 2.3 EVM Setup and Operation
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks

Bill of Materials

Table 4-1 lists the bill of materials (BOM) for this EVM.

Table 3-1 Bill of Materials
Item Designator Value Description Part Number Manufacturer
1 C1, C5 10uF CAP, CERM, 10uF, 35V, +/- 10%, X5R, 0805 GRM21BR6YA106KE43L MuRata
2 C2, C6 1uF CAP, CERM, 1µF, 50V,+/- 20%, X5R, AEC-Q200 Grade 3, 0603 GRT188R61H105ME13D MuRata
3 C3, C4, C7, C8, C10 0.1uF CAP, CERM, 0.1uF, 50V, +/- 10%, X7R, 0603 C0603C104K5RAC7867 Kemet
4 C9 10uF CAP, CERM, 10µF, 25V,+/- 10%, X5R, 0603 GRM188R61E106KA73D MuRata
5 D1, D2 40V Diode, Schottky, 40V, 1A, SOD-123 1N5819HW-7-F Diodes Inc.
6 H1, H2, H3, H4 Bumpon, Hemisphere, 0.44 X 0.20, Clear SJ-5303 (CLEAR) 3M
7 J1, J3 Header, 100mil, 6x2, SMT 15912120 Molex
8 J2, J5 Therminal Block, 5mm, 2-pole, TH 1935161 Phoenix Contact
9 J4 Header, 100mil, 3x1, Gold, TH HTSW-103-07-G-S Samtec
11 R1 3.6Meg RES, 3.6M, 5%, 0.1W, AEC-Q200 Grade 0, 0603 CRCW06033M60FKEA Vishay-Dale
12 R2 1.18Meg RES, 1.18M, 1%, 0.1W, AEC-Q200 Grade 0, 0603 CRCW06031M18FKEA Vishay-Dale
13 SH-J1 1x2 Shunt, 100mil, Flash Gold, Black SPC02SYAN Sullins Connector Solutions
14 T1 110uH Transformer, 110 uH, SMT 750315240 Wurth Elektronik
15 TP1, TP13 Test Point, Multipurpose, Red, TH 5010 Keystone Electronics
16 TP2, TP7, TP8, TP14 Test Point, Multipurpose, Black, TH 5011 Keystone Electronics
17 TP3, TP4, TP5, TP6, TP9, TP10, TP11, TP12 Test Point, Miniature, SMT 5019 Keystone
18 U1 High-Speed, Reinforced Quad-Channel Digital Isolator ISO7741TADWR Texas Instruments
19 U2 500mA, 18V, Ultra-Low-IQ, Low Drop-Out Linear Voltage Regulator With Power Good, DRV0006A (WSON-6) TPS7A2601DRVR Texas Instruments