SLRS027R December 1976 – February 2024 ULN2002A , ULN2003A , ULN2003AI , ULN2004A , ULQ2003A , ULQ2004A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | ULN2003AI | UNIT | |||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
tPLH | Propagation delay time, low- to high-level output | See Figure 6-9 | 1 | 10 | μs | |
tPHL | Propagation delay time, high- to low-level output | See Figure 6-9 | 1 | 10 | μs |