SLUSAK9B September 2011 – April 2015 BQ24735
PRODUCTION DATA.
The bq24735 device is a high-efficiency, synchronous battery charger, offering low component count for space-constrained, multichemistry battery charging applications. The bq24735 device supports turbo boost by allowing battery discharge energy to the system when system power demand is temporarily higher than the adapter maximum power level so the adapter will not crash.
The bq24735 device uses two charge pumps to separately drive N-channel MOSFETs (ACFET, RBFET, and BATFET) for automatic system power source selection.
SMBus controlled input current, charge current, and charge voltage digital-to-analog converters (DACs) allow for very high-regulation accuracies that can be easily programmed by the system power management microcontroller.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
bq24735 | VQFN (20) | 3.50 mm × 3.50 mm |