SLUU182A January 2004 – March 2022 TPS5124
The inductance value can be calculated using Equation 1.
where
The ripple current affects the output voltage ripple and core losses. Based on 20% ripple current and 300 kHz, the inductance value is calculated as 2.2 μH. An off-the-shelf 2.2-μH inductor from Vishay is chosen. The part number is IHLP−5050CE−01−2R2M01. The DCR is 7 mΩ and the DCR-related conduction loss is 1.6 W, which is about 3.3% of output power.
The same procedure is followed to choose the inductor for Channel 2. The same inductor is chosen.