SLUU232A September 2005 – January 2022 TPS40190
The TPS40190 uses a selectable current limit for short circuit protection. The current limit is selected from three levels by placing a resistor at R6. The TPS40190 compares the voltage drop across the high-side FET (VDD to SW) to an internal reference voltage selected during start-up. The voltage levels are shown in Table 3-2.
VSCP | R6 |
---|---|
160 mV | 3.9 k |
320 mV | OPEN |
420 mV | 12 k |
The current before declaring short circuit protection can be determined by dividing the VSCP by the RDS(ON) of the high-side FET (Q2).