SLUU232A September   2005  – January 2022 TPS40190

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Applications
    3. 1.3 Features
  3. 2TPS40190EVM-001 Electrical Performance Specifications
  4. 3Schematic
    1. 3.1 Adjusting Output Voltage (R1)
    2. 3.2 Adjusting Short Circuit Protection (R6)
    3. 3.3 Disable (TP1 and SW1)
  5. 4Test Setup
    1. 4.1 Equipment
      1. 4.1.1 Voltage Source (V12V_IN)
      2. 4.1.2 Meters
      3. 4.1.3 Loads (LOAD1)
      4. 4.1.4 Oscilloscope
      5. 4.1.5 Recommended Wire Gauge
      6. 4.1.6 Other
    2. 4.2 Equipment Setup
      1. 4.2.1 Procedure
      2. 4.2.2 Diagram
    3. 4.3 Start-Up/Shutdown Procedure
    4. 4.4 Control Loop Gain and Phase Measurement Procedure
    5. 4.5 Equipment Shutdown
  6. 5TPS40190EVM Typical Performance Data and Characteristic Curves
    1. 5.1 Efficiency
    2. 5.2 Line and Load Regulation
  7. 6EVM Assembly Drawings and Layout
  8. 7List of Materials
  9. 8Revision History

TPS40190EVM Typical Performance Data and Characteristic Curves

Figure 5-1 and Figure 5-2 present typical performance curves for the TPS40190EVM-001. Since the actual performance data can be affected by measurement techniques and environmental variables, these curves are presented for reference and can differ from actual field measurements.