SLUU364C May 2009 – January 2022 TPS51315
List of materials for the TPS51315-EVM.
REFERENCE DESIGNATOR | QTY | DESCRIPTION | MFR | PART NUMBER |
---|---|---|---|---|
C13, C14, C15, C16, C17, C18 | 6 | Capacitor, Ceramic, 22 μF, 16V, X5R, 20%, 1210 | MuRata | GRM32ER61C226KE20L |
C1 | 1 | Capacitor, Ceramic, 22 nF, 50V, X7R, 10%, 0603 | STD | STD |
C10, C2, C3 | 3 | Capacitor, Ceramic, 10 μF, 16V, X5R, 10%, 0805 | STD | STD |
C11 | 1 | Capacitor, Ceramic, 4.7 μF, 10V, X5R, 10%, 0603 | STD | STD |
C19, C4, C12 | 3 | Capacitor, Ceramic, 1 μF, 16V, X7R, 10%, 0603 | STD | STD |
C20, C5 | 2 | Capacitor, Ceramic, 0.1 μF, 25V, X7R, 10%, 0603 | STD | STD |
C21 | 1 | Capacitor, Ceramic, 0.56 μF, 25V, X7R, 10%, 0603 | STD | STD |
C22, C24 | 2 | Capacitor, Ceramic, 1000 pF, 25V, X7R, 10%, 0603 | STD | STD |
C6, C7, C8, C9 | 4 | Capacitor, Ceramic, 100 μF, 6.3V, X5R, 20%, 1210 | MuRata | GRM32ER60J107ME20L |
D1 | 1 | Diode, Schottky, 0.5 A, 30 V | On Semiconductor | MBR0530T |
L1 | 1 | Inductor, SMT, 1.0 μH, 13 A, 0.0023 Ω | ICE Components | IN06155 |
Q1 | 1 | Bipolar, N-channel, 40 V, 200 mA, 350 mW, SOT-23 | On Semiconductor | MMBT3904LT1 |
R1 | 1 | Resistor, Chip, 15 kΩ 1/16W, 1%, 0603 | STD | STD |
R10 | 1 | Resistor, Chip, 120 kΩ, 1/16W, 1%, 0603 | STD | STD |
R11 | 1 | Resistor, Chip, 21.5 kΩ, 1/16W, 1%, 0603 | STD | STD |
R12 | 1 | Resistor, Chip, 0 Ω, 1/16W, 5%, 0603 | STD | STD |
R2, R6, R7 | 3 | Resistor, Chip, 10 kΩ, 1/16W, 1%, 0603 | STD | STD |
R3 | 1 | Resistor, Chip, 9.09 kΩ, 1/16W, 1%, 0603 | STD | STD |
R4 | 1 | Resistor, Chip, 274 kΩ, 1/16W, 1%, 0603 | STD | STD |
R5 | 1 | Resistor, Chip, 499 Ω, 1/16W, 1%, 0603 | STD | STD |
R8 | 1 | Resistor, Chip, 100 Ω, 1/16W, 1%, 0603 | STD | STD |
R9 | 1 | Resistor, Chip, 100 kΩ, 1/16W, 1%, 0603 | STD | STD |
U1 | 1 | IC, Integrated LDO with switch-over circuit, DGS10 | Texas Instruments | TPS51103DRC |
U2 | 1 | IC, Synchronous PWM controller with integrated switcher,QFN-40 | Texas Instruments | TPS51315RGF |