SLUUCH2 March 2021 BQ40Z50-R2
This command seals the device for the field, disabling certain SBS commands and access to data flash. See and Section 17 for details.
When the device is sealed, the OperationStatus()[SEC1, SEC0] = 1,1. All the test features in ManufacturingStatus() will also be disabled.