SLUUCH2 March 2021 BQ40Z50-R2
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Lifetimes | Temperature Hold-off Time | U1 | 0 | 255 | 5 | s |
Description: Minimum time required to be in CHARGE, DISCHARGE or RELAX mode to start collecting lifetime temeprature data