SLUUCS3
February 2023
LM2105
Abstract
Trademarks
1
Introduction
2
Description
2.1
Features
2.2
I/O Description
3
Electrical Specifications
4
Test Summary
4.1
Definitions
4.2
Equipment
4.2.1
Power Supply
4.2.2
Function Generator
4.2.3
DMM
4.2.4
Oscilloscope
4.3
Equipment Setup
4.3.1
DC Power Supply Settings
4.3.2
Digital Multimeter Settings
4.3.3
Two-Channel Function Generator Settings
4.3.4
Oscilloscope Settings
4.3.5
Bench Setup Diagram
5
Power-Up and Power-Down Procedure
5.1
Power Up
5.2
Power Down
6
Operation With External Bootstrap Diode
7
Typical Performance Waveforms (CL = 1000 pF)
7.1
Propagation Delays
8
Schematic
9
Layout Diagrams
10
Bill of Materials
4.3.2
Digital Multimeter Settings
DMM #1
DC current measurement, auto-range. Expected current is within 1 mA to 15 mA.