SLUUCU7
November 2023
BQ25960H
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Equipment
2.2
Equipment Setup
2.3
I/O Descriptions
3
Software
3.1
Software Setup
4
Implementation Results
4.1
Test Procedure
4.1.1
Initial Settings
4.1.2
Communication Verification
4.1.3
Switched Cap Mode Charge Verification
4.1.4
Bypass Mode Charge Verification
4.1.5
Dual BQ25960H Operation
4.1.6
BQ25611D Charge Verification
5
Hardware Design Files
5.1
Schematic
5.2
PCB Layout Guidelines
5.2.1
Board Layout
5.3
Bill of Materials
6
Additional Information
Trademarks
Features
98.1% peak efficiency switched cap parallel charger supporting up to 8 A fast charge
Dual phase switched cap architecture optimized for highest efficiency
Input voltage is 2x battery voltage
Output current is 2x of input current
Reduces power loss across input cable
I2C communication for system configuration and status reporting
Support up to 12.75V operation input voltage and 40 V absolute maximum with external ACFET or 20 V without external ACFET
Dual input power mux controller for source selection during fast charging and USB On-The-Go (OTG)/ reverse Mode
Provide gate drive signal for external OVP GaN FETs or N-FETs
Various integrated programmable protection features for safe operation
Programmable settings for system optimization
Interrupts and interrupt masks
Alarm functions for host control
16-bit ADC for voltage, current, and temperature monitoring