SLUUCX0 February 2024
For the full range of recommended operating specifications and design guidelines for driving loads, see the UCC5710x-Q1 High-Speed, Low-Side Gate Driver With DESAT Protection For Automotive Applications data sheet (SLUSF94).
The UCC57108EVM is designed for low-voltage evaluation only, and is not certified for evaluation for voltages beyond the absolute maximums listed in the electrical specifications. Do not evaluate high-voltage parameters with this board.