SLVA888C April 2017 – January 2021 TPS65987D , TPS65988
This section includes the recommendations which must be used while designing with the TPS65987DDH PD controllers. Not all the recommendations can be used depending on the design, and therefore the designer is expected to determine the requirements to achieve the design goals. Use the guidelines in Section 10 of the device data sheet for addition information.