SLVA888C April 2017 – January 2021 TPS65987D , TPS65988
The 5-V supply to these pins are used to provide VCONN on the unused CC pin. Current passing through these pins is monitored internally. The VCONN FET turns off if current goes above 600 mA. This provides over current protection on VCONN.