SLVAE92A March   2019  – January 2020 TPS51200 , TPS53317A , TPS53513 , TPS53515 , TPS53915 , TPS543B20 , TPS543C20A , TPS54424 , TPS544B20 , TPS546D24 , TPS546D24A , TPS54824 , TPS548A20 , TPS548A28 , TPS548B22 , TPS548B28 , TPS549A20 , TPS549B22 , TPS549D22 , TPS54J061 , TPS62147 , TPS74801

 

  1.   Trademarks
  2. 1Suggested DC/DC Converters
  3. 2Voltage Regulation Accuracy
  4. 3Load Transient Response
  5. 4High Efficiency and Thermal Performance
  6. 5Linear Regulator with Adjustable Soft-Start
  7. 6Conclusion
  8. 7Additional Resources
  9. 8Revision History

Point-of-Load Solutions for Data Center Applications implementing VR13.HC VCCIN Specification

Data centers are crucial for business continuity and reliable communications. Texas Instruments (TI) provides performance power management solutions, enabling high availability and efficiency when powering processors for data centers and rack servers. Advanced processors and platforms, such as the Intel® Whitley and Cedar Island platforms, need point-of-load solutions for memory, low-power CPU rails, and 3.3-V and 5-V rail requirements from a 12-V nominal input bus. This document intends to highlight DC/DC converters and describe their features addressing performance processor power requirements. For specific information about Intel processors and their power requirements, log on to the Intel Resource and Design Center. Contact TI for information about multiphase controllers and power stages designed specifically for the VR13.HC VCCIN specification of Whitley and Cedar Island platforms.