SLVAFO8 April 2024 DRV8214 , DRV8234
The motor used in this example is a typical brushed DC motor driving the wheels of a vacuum cleaner robot. The motor part number is N2106053E. DRV8234 was used to drive the motor. Table 3-1 describes the operating conditions of the robotic wheel motor.
Parameter | Value |
---|---|
Supply Voltage | 11V |
Coil Resistance | 10Ω(1) |
Number of Commutators | 3 |
Number of Brushes | 2 |
Load | Unloaded |