SLVK162 December 2023 TPS7H6003-SP
PRODUCTION DATA
The results show that all devices were fully functional and within specification limits. A sample size of nine units was exposed for neutron irradiation and an additional unirradiated control unit was used as correlation.
Overall, the TPS7H6003-SP showed a strong degree of hardness to neutron irradiation up to fluence level 1 × 1013 n/cm2 . The measurements taken post-irradiation for each sample set showed a marginal shift for most parameters at each fluence level. The parameters that showed a greater degree of change between pre- and post- irradiation were still within the electrical performance characteristics specified in the Table 3-1.
Electrical testing is done for pre- and post- neutron irradiation by ATE electrical test is done at an ambient room temperature of 25°C. Parameters not listed in Table 3-1 are omitted either because there is no parametric data or because verification was done through bench testing.
See Appendix A for NDD test results.